Matching Products
Matching Products NEW
Combinables
1
Tools
6
Accessories
1
Part number: 09 15 000 6171
Han D M Crimpkontakt 0,14-0,37mm² Fe
Han D M Crimpkontakt 0,14-0,37mm² Fe

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤10 A
Male
Iron
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Notes
Compare
NEW
Crimp Advisor
Part number: 09 15 000 6171
Han D M Crimpkontakt 0,14-0,37mm² Fe
Notes
Compare
NEW
Crimp Advisor
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
6
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series Han D®
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.14 ... 0.37 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 22
  • Rated current ≤ 10 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 8 mm
Material properties
  • Material (contacts) Iron
  • Surface (contacts) Gold plated
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
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 25
  • Net weight 0.67 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140021976
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Thermocouple
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare