HARTING RJ Industrial® Ethernet data interfaces
  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
Subcategories
PushPull data RJ45

PushPull data RJ45

  • Intuitive locking mechanism
  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
RJ45 IP20

RJ45 IP20

  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • IP20
Han<sup>®</sup> 3 A RJ45

Han® 3 A RJ45

  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Han<sup>®</sup> 3 A RJ45 + 4x 48 V / 16 A

Han® 3 A RJ45 + 4x 48 V / 16 A

  • Data transmission up to 10 Gbit/s
  • + 4x 48 V / 16 A
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Han<sup>®</sup> 3 A RJ45 + 3x 300 V / 16 A

Han® 3 A RJ45 + 3x 300 V / 16 A

  • Data transmission up to 10 Gbit/s
  • + 3x 300 V / 16 A
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Han<sup>®</sup> 3 A RJ45 2x LC duplex

Han® 3 A RJ45 2x LC duplex

  • Single- and multi-mode glass fibre cables
  • + 3x 300 V / 16 A
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
preLink<sup>®</sup> Ethernet cabling system

preLink® Ethernet cabling system

  • Replaceable mating faces on the plug ensure versatile use in future for the Ethernet cabling
  • The preLink® assembly tool ensures a reliable installation process
  • Simple and time-saving installation in confined spaces
  • Use pre-assembled cabling components for quick replacements during maintenance and upgrade
  • for use in the fields of automation, railway technology and energy
<i>har</i>-port Service interfaces

har-port Service interfaces

  • Service interfaces for commissioning and maintenance
  • Suitable for M22.5 wall cut-outs
  • Easy and quick installation using the central fastening nut
Accessories

Accessories

  • Protection covers
  • Coding
  • Connecting hardware, panels and outlets
  • Bulkhead mounted housings
  • ...
Tools

Tools

  • Assembly tools
  • Removal tools
  • Stripping tools
  • ...
Filters
  • Withdrawal force
    Select a value Reset filter
    • ‌ 25 N
      3
    • ≤ 25 N
      6
  • Core structure
    Select a value Reset filter
    • 2x AWG 24/7
      5
    • 2x AWG 28/7
      5
    • 4x 2x AWG 26/7
      10
    • 4x 2x AWG 27/7
      10
    • 4x AWG 22/7
      20
    • 4x AWG 28/7
      5
  • Relative humidity
    Select a value Reset filter
    • 95 % Non-condensing (operation)
      28
  • Wire outer diameter
    Select a value Reset filter
    • ≤ 1.05 mm
      2
    • ≤ 1.6 mm
      14
  • Cable diameter
    Select a value Reset filter
    • 10 ... 11 mm
      1
    • 4.5 mm ± 0.2 mm
      3
    • 4.5 ... 6.5 mm
      1
    • 4.5 ... 7.5 mm
      3
    • 4.5 ... 8 mm
      2
    • 4.5 ... 9 mm
      16
    • 4.9 ... 8.6 mm
      4
    • 4 ... 11 mm
      1
    • 4 ... 6.5 mm
      1
    • 5.8 mm
      5
    • 5 ... 6.5 mm
      1
    • 5 ... 8 mm
      2
    • 5 ... 9 mm
      29
    • 5 ... 9.5 mm
      11
    • 6.5 ... 9.5 mm
      7
    • 6 ... 12 mm
      6
    • 6 ... 9 mm
      6
    • 7.2 ... 8 mm
      3
  • Connector 2
    Select a value Reset filter
    • IP20
      3
    • IP20 USB 3.0
      5
    • Male
      3
    • Type A
      5
    • Type C
      3
    • USBC 3.2 Gen. 2x2
      3
    • preLink®
      40
434 products (of 434)
1/15
Compare
0
Sort by
Filters
0

Topics & Trends