|
|
Current -
Make your choice.
|
Types har-bus® 64, har-bus® 64 invers
Number of contacts: 160
Types B, C and M, inverse Types Q and R
Number of contacts: 96, 64, 32, 16, 78+2, 60+4, 42+6, 24+8
Clearance/Creepage 1.2/1.2 mm min.
Type MH
Number of contacts: 24+7
Clearance/Creepage 4.5/8.0 (1.6/3.0) mm min.
Types D, E and F
Number of contacts: 48, 45, 32, 24
Clearance/Creepage 3.0 (1.6) / 3.0 mm min.
Type H
Number of contacts: 15
Clearance/Creepage 4.5/8.0 mm min.
|
Number of contacts -
Make your choice.
|
Type H
For faston 6,3 x 2,5 or with solder pins.
Type FM
Female moulding with 21 wrap posts
Crimp moulding for 24 female crimp contacts
Type MH
|
Row pitch face -
Make your choice.
|
Contact spacing 2.54 mm
Contact spacing 5,08 mm
|
|
Number of contacts: 64, 32, 20, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 96, 64, 48, 32, 30, 20, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Number of contacts: 32
Working current 6 A max.
Clearance/Creepage 3.0/3.0 mm min.
Number of contacts: 48
Working current 6 A max.
Clearance/Creepage 3.0(1.6)/3.0 mm min.
Number of contacts: 48, 45, 32
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 45
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 15, 14+1, 13+2
Working current 15 A max.
Clearance/Creepage 4.5/8.0 mm min.
Number of contacts: 24+7
Working current 6 A + 15 A max.
Clearance/Creepage 1.6/3.0 + 4.5/8.0 mm min.
Number of contacts: 64, 32, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 160, 96, 64, 48, 32, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
|
Termination -
Make your choice.
|
Solder pins for printed circuit boards
Solder pins for printed circuit boards
Surface Mount Compatible (SMC)
Solder pins for reflow soldering
Press-in technique for P.C. boards
Wrap posts for automatic wiring techniques
|
Termination length -
Make your choice.
|
Straight solder pins
Straight solder pins
Angled solder pin SMC
Straight or angled solder pins /
angled press-in termination
Straight solder pins
Straight solder pins
Straight solder pins
Straight press-in termination
Straight press-in termination
Straight solder pins
Straight solder pins
Possible quantity of wraps per wire wrap post depends on the diameter of the wire.
0.25 mm² : 6 wraps / 0.5 mm² : 4 wraps (IEC 60352-1)
|
Performance Class -
Make your choice.
|
as per IEC 60603-13
400 mating cycles, 4 days gas test using 10 ppm SO2.
Measurement of contact resistance, then visual inspection.
50 mating cycles, no gas test. Then visual inspection.
|
Clearance/Creepage -
Make your choice.
|
Working current 2 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max. + 15 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 15 A max.
Green: Creepage. Blue: Clearance.
|
Board fixing -
Make your choice.
|
Tin plated snap-in-clip; mounting force 40-60 N;
Provides transport safety before soldering 15 N
|
First mating contact -
Make your choice.
|
without first mating contacts.
One first mating contact, pos. z32.
|
Terminal finish -
Make your choice.
|
Surface hard-silver plated.
Surface hard-gold plated.
Termination selectively gold plated
similar to the performance level of the contact zone.
For interfacing using types B, C, Q and R
wrap posts have to be selectively gold plated.
|
Railway Classification -
Make your choice.
|
|
Fixing flange -
Make your choice.
|
|
Version -
Automatically selected due to your choice.
|
|
Contact gender -
Make your choice.
|
|
Coding facility -
Make your choice.
|
|
|