Matching Products
Matching Products NEW
Combinables
5
Part number: 09 19 564 7824
SEK mezz Fe 64P THT 2.9mm PL3
SEK mezz Fe 64P THT 2.9mm PL3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Conector mamă
Terminaţie cu lipire în reflux (THR), Terminaţie cu lipire în val
Curent nominal: ‌1 A
Contacte: 64
Drept
Aliaj de cupru
Sn peste Ni Partea terminaţiilor, Au peste Pd/Ni Partea de cuplare
Nivel de performanţă: 3
Polimer cristale lichide (LCP)
Negru
Notes
Compare
Part number: 09 19 564 7824
SEK mezz Fe 64P THT 2.9mm PL3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Product Details
Identification
  • Category Connectors
  • Series SEK Mezzanine
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method
    Reflow soldering termination (THR)
    Wave soldering termination
  • Connection type
    PCB la PCB
    Placa de bază la placa fiică
  • Number of contacts 64
  • Termination length 2,9 mm
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2,54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (în cursul lipirii în reflux max. +240 °C for 60 s)
  • Insertion force ≤ 192 N
  • Withdrawal force ≤ 192 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Polimer cristale lichide (LCP)
  • Colour (insert) Negru
  • Material (contacts) Aliaj de cupru
  • Surface (contacts)
    Sn peste Ni Partea terminaţiilor
    Au peste Pd/Ni Partea de cuplare
  • Material flammability class acc. to UL 94 V-0
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Nu este inclus
  • California Proposition 65 substances Nu este inclus
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 50
  • Net weight 16 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140212640
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide for Mezzanine Applications
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare