Matching Products
Matching Products NEW
Contacts
4
Combinables
1
Accessories
1
Spare Part
4
Hoods/Housings
149
Frames
1
Numer Katalogowy: 09 12 021 3001
Han Q High Density -M-
Han Q High Density -M-

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Wkłady
Przyłączenie zaciskowe
Męski
Poliwęglan (PC)
RAL 7032 (szary żwirowy)
Prąd znamionowy: ‌6.5 A
Rozmiar: 3 A
Kontakty: 21
Przekrój przewodu: 0.09 ... 0.56 mm²
Notatki
Compare
Numer Katalogowy: 09 12 021 3001
Han Q High Density -M-
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Contacts
4
Combinables
1
Accessories
1
Spare Part
4
Hoods/Housings
149
Frames
1
Szczegóły Produktu
Identification
  • Category Inserts
  • Series Han® Q
  • Identification High Density
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 3 A
  • Number of contacts 21
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section (mm²) 0.09 ... 0.56 mm²
  • Rated current ‌ 6.5 A
  • Rated voltage 50 V
  • Rated voltage
    ‌ 50 V AC
    ‌ 120 V DC
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 3 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140018129
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522