Matching Products
Matching Products NEW
Combinables
3
Accessories
5
Numer Katalogowy: 09 66 154 5513
DSUB SV FE-6,0 PR-IN 09P PLS4 GP SKL4-40
DSUB SV FE-6,0 PR-IN 09P PLS4 GP SKL4-40

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Złącze
Przyłączenie wciskane
Prąd znamionowy: ‌6.5 A
Żeński
Rozmiar: D-Sub 1
Polimer ciekłokrystaliczny (LCP), Osłona: stal platerowana
Kontakty: 9
Stop miedzi
Metal szlachetny na Ni
Notatki
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Numer Katalogowy: 09 66 154 5513
DSUB SV FE-6,0 PR-IN 09P PLS4 GP SKL4-40
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Combinables
3
Accessories
5
Szczegóły Produktu
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Press-in termination
  • Gender Female
  • Size D-Sub 1
  • Number of contacts 9
  • PCB fixing With board locks
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Flange height 6 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force
    ≥ 3.3 N
    ≤ 20 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Liquid crystal polymer (LCP)
    Shell: Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 8.6 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140869103
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469