Matching Products
Matching Products NEW
Combinables
4
Part number: 09 11 200 6230
Han TC70-HMC-FC-CRT-6 mm²-AU
Han TC70-HMC-FC-CRT-6 mm²-AU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤70 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 6 mm²
Notes
Compare
Part number: 09 11 200 6230
Han TC70-HMC-FC-CRT-6 mm²-AU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Contacts
  • Series TC 70
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 6 mm²
  • Rated current ≤ 70 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 15 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles with other HMC components ≥ 10,000
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 7.4 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140188167
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors