Matching Products
Matching Products NEW
Combinables
5
Part number: 09 18 534 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 34P
SEK-18 ACC.STRAIN RELIEF CLAMP FE 34P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief clamp
Size: 34 poles
Notes
Compare
Free Sample
Part number: 09 18 534 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 34P
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Product Details
Identificare
  • Categoria Accesorii
  • Seria SEK
  • Tip de accesorii Clemă protecţie suprasolicitare
Versiune
  • Mărime 34 pini
Proprietăţi material
  • RoHS conform
  • stare ELV conform
  • China RoHS e
  • Substanţe REACH Anexa XVII Nu este inclus
  • Substanţe REACH ANEXA XIV Nu este inclus
  • Substanţe REACH SVHC Nu este inclus
  • Propunerea din California 65 de substanțe Da
  • Propunerea din California 65 de substanțe Trioxid de antimoniu
  • Protecţie la incendiu în vehiculele feroviare EN 45545-2 (2020-08)
  • Set de cerinţe cu Niveluri de pericol R26
Date comerciale
  • Dimensiuni ambalaj 100
  • Masă netă 0,1 g
  • Ţara de origine România
  • Cod tarif vamal european 85389099
  • GTIN 5713140032842
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare