Matching Products
Matching Products NEW
Part number: 33 15 244 1000 044
har-flex, 40p, with sr, PVC, L=100mm
har-flex, 40p, with sr, PVC, L=100mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (plano)
Comprimento do cabo: 0.1 m
Notes
Compare
Part number: 33 15 244 1000 044
har-flex, 40p, with sr, PVC, L=100mm
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
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.1 m
  • Number of cores 40
  • Core structure 40x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
    Antimony trioxide
    Lead
Commercial data
  • Packaging size 1
  • Net weight 23 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245419
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)