Matching Products
Matching Products NEW
Numer Katalogowy: 33 10 705 0004 000
Hybrid cable-2xFO-SM,+3x2,5qmm PVC
Hybrid cable-2xFO-SM,+3x2,5qmm PVC

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Przewód hybrydowy (miedź/światłowody)
Tryb jednomodowy
2x 9 / 125 µm, 3x 2,5 mm²
PVC
Notatki
Compare
Numer Katalogowy: 33 10 705 0004 000
Hybrid cable-2xFO-SM,+3x2,5qmm PVC
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Szczegóły Produktu
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable Singlemode
Version
  • Core structure
    2x 9 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 12.6 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 2,000
  • Net weight ‌ 217 g/m
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140801608
  • eCl@ss 27060501 Hybrid cable
  • ETIM EC001579
  • UNSPSC 24.0 26121639
Documentation
Product Declaration

Pokaż Informacje

Download Settings

Pokaż Informacje

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare