Matching Products
Matching Products NEW
Part number: 14 95 000 0054 000
Han PP Power L coding key PA-PPA
Han PP Power L coding key PA-PPA

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin
Polyamide (PA), Polyphthalamide (PPA)
Red
Notes
Compare
Part number: 14 95 000 0054 000
Han PP Power L coding key PA-PPA
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Identification Power L
  • Type of accessory Coding pin
Version
  • Details 6 coding elements per carrier
Material properties
  • Material (accessories)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (accessories) Red
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
  • Packaging size 240
  • Net weight 0.2 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140235571
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)