Matching Products
Matching Products NEW
Combinables
2
Tools
2
Artikelnummer: 09 26 024 2981
GDS A-2F/FC INTERFACE CONNECTO
GDS A-2F/FC INTERFACE CONNECTO

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Male connector
Crimp termination
Contacts: 24
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. Please contact your local distribution partner.
Artikelnummer: 09 26 024 2981
GDS A-2F/FC INTERFACE CONNECTO
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
2
Productdetails
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type 2F
  • Element Male connector
  • Features lead-free
Version
  • Termination method Crimp termination
  • Connection type Cable to cable
  • Number of contacts 24
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
  • Details Please order crimp contacts separately.
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side)
    3.81 mm
    5.08 mm
  • Contact spacing (mating side)
    3.81 mm
    5.08 mm
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.6 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 37 N
  • Withdrawal force ≤ 37 N
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    2.5 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1
  • Net weight 25.86 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140042520
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare