Matching Products
Matching Products NEW
Successor Products
1
Artikelnummer: 09 45 545 1135
RJI PCB ASSEM HAN3A & PUSH PULL
RJI PCB ASSEM  HAN3A &  PUSH  PULL

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Connectors
Adapter
Cage-clamp termination
Rated current: ‌1.5 A
Contacts: 8
Notes
Compare
This product is not orderable anymore. You can use the successor 09455451120.
Artikelnummer: 09 45 545 1135
RJI PCB ASSEM HAN3A & PUSH PULL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Productdetails
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Adapter
  • Specification RJ45
Version
  • Termination method Cage-clamp termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 125 V
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
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
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140061200
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare