Matching Products
Matching Products NEW
Part number: 09 40 000 9971
Han 48 HPR Cover O-ring-sealing
Han 48 HPR Cover O-ring-sealing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
O-ring rubber seal
for mounting cover
Size: 48 HPR
NBR
Black
Notes
Compare
Part number: 09 40 000 9971
Han 48 HPR Cover O-ring-sealing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory O-ring rubber seal
  • Description of the accessory for mounting cover
Version
  • Size 48 HPR
Material properties
  • Material (seal) NBR
  • Colour (seal) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 3.8 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140903074
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare