Matching Products
Matching Products NEW
Inserts
2
Part number: 09 26 024 0401
DIN-Power Schalengehäuse F24
DIN-Power Schalengehäuse F24

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
17 mm
Thermoplastic, Fibre-glass reinforced
Notes
Compare
Part number: 09 26 024 0401
DIN-Power Schalengehäuse F24
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Inserts
2
Product Details
Identification
  • Category Accessories
  • Identification Type 2F
  • Series of hoods/housings DIN 41612
  • Type of accessory Shell housing
  • Description of the accessory 17 mm
Version
  • Version Top entry
  • Cable entry 1x
  • Strain relief With cable clamps
  • Locking type Locking screw
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material (accessories)
    Thermoplastic
    Fibre-glass reinforced
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 10
  • Net weight 20 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140042513
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 03
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare