Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Part number: 14 31 041 0301 000
har-flexicon 1,27 FIH-4 BK
har-flexicon 1,27 FIH-4 BK

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
IDC insulation displacement termination
Rated current: ‌2 A
Contacts: 4
Copper alloy
Noble metal over Ni Mating side
Liquid crystal polymer (LCP)
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 14 31 041 0301 000
har-flexicon 1,27 FIH-4 BK
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Features Reconnection: 3 times (same cross section)
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 4
Technical characteristics
  • Conductor cross-section 0.05 ... 0.14 mm² Stranded
  • Conductor cross-section [AWG] AWG 28 ... AWG 26
  • Wire outer diameter ≤ 1 mm
  • Contact rows 1
  • Contact spacing (termination side) 1.27 mm
  • Rated current ‌ 2 A
  • Pollution degree 3
  • Clearance distance ≥ 0.45 mm
  • Creepage distance ≥ 0.45 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +125 °C
  • Insertion force ‌ 7 N
  • Withdrawal force ‌ 11 N
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Vibration resistance 10-2000 Hz, 1.5 mm/20g, 10 sweep cycles
  • Shock resistance 50 g / 11 ms, 10 shocks / axis and direction
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 50
  • Net weight 1.5 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140114883
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare