Matching Products
Matching Products NEW
Varenummer: 09 35 002 5403 XL
Han PushPull dust cap device IP65
Han PushPull dust cap device IP65

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Protection cover, for device side, Degree of protection: IP65, IP67
Notes
Compare
Varenummer: 09 35 002 5403 XL
Han PushPull dust cap device IP65
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Type of accessory Protection cover
  • Description of the accessory for device side
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 2.5 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140053755
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

2D/3D Multi CAD Data

Vis informasjon

Download Settings

Vis informasjon

Zuken E³.series (2019+)

Vis informasjon

Last ned

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
PushPull Selection Guide
HARTING Device Connectivity
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare