Matching Products
Matching Products NEW
Numer Katalogowy: 09 47 CAB 0C80
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Przewód miedziany (okrągłe)
4x AWG 22/7
PUR (poliuretan)
Kat. 5 Klasa D do 100 MHz
Notatki
Compare
Numer Katalogowy: 09 47 CAB 0C80
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Szczegóły Produktu
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -30 ... +70 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Red
Commercial data
  • Packaging size 1
  • GTIN 5713140886773
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare