Internationally standardised mating face acc. to IEC 63171-6 (former IEC 61076-3-125)
For the construction of future-proof and standardised Single Pair Ethernet (SPE) communication networks with standardised cabling according to ISO / IEC 11801 and TIA 42
Designed for industrial applications up to M3I3C3E3 environmental conditions
Meets all IEEE 802.3 requirements for SPE
Robust industrial design with 360 ° shielding, locking lever protection and high mating cycles