Matching Products
Matching Products NEW
Combinables
3
Part number: 09 11 100 6475
Han TC 800 female contact 185 mm²
Han TC 800 female contact 185 mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤800 A
Female
Copper alloy
Silver plated
Conductor cross-section: 185 mm²
Notes
Compare
Part number: 09 11 100 6475
Han TC 800 female contact 185 mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Product Details
Identification
  • Category Contacts
  • Series TC 800
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 185 mm²
  • Rated current ≤ 800 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length
    40 mm
    41 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140400283
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors