Matching Products
Matching Products NEW
Osa number: 09 00 000 5064
REDUKTION M. O-RING PG 16-13.5
REDUKTION M. O-RING PG 16-13.5

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Reduced size
With O-ring
Pg 16 Pg 13.5
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Osa number: 09 00 000 5064
REDUKTION M. O-RING PG 16-13.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Accessories
  • Type of accessory Reduced size
  • Description of the accessory With O-ring
Technical characteristics
  • Size Pg 16
  • Reduced size Pg 13.5
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    2-(2'-Hydroxy-3'-tert-butyl-5'-methylphenyl)-5-chlorobenzotriazole (UV-326)
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 7 g
  • Country of origin Germany
  • European customs tariff number 74122000
  • GTIN 5713140001497
  • eCl@ss 27140806 Enlargement/reducing ring (electric)
  • ETIM EC000938
  • UNSPSC 24.0 39121431
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
EPLAN Data Portal

Näita teavet

Laadi alla

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare