Ha-VIS eCon 7000
  • High degree of protection
  • plug-and-play
  • M12 interface
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 7000
      3
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      2
    • Gigabit Ethernet
      1
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      3
    • 48 V DC
      3
  • Total number of ports
    Select a value Reset filter
    • 5
      1
    • 10
      2
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      3
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65 mated condition
      3
    • IP67 mated condition
      3
Compare
0
Sort by
Filters
0

Topics & Trends