Matching Products
Matching Products NEW
Combinables
2
Part number: 09 11 100 6379
Han TC 800 male contact 185 mm² plus
Han TC 800 male contact 185 mm² plus

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
with enlarged crimping hole
Rated current: ≤800 A
Male
Copper alloy
Silver plated
Conductor cross-section: 185 mm²
Notes
Compare
Part number: 09 11 100 6379
Han TC 800 male contact 185 mm² plus
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
Identification
  • Category Contacts
  • Series TC 800
  • Type of contact Crimp contact
  • Description of the contact with enlarged crimping hole
Version
  • Gender Male
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 185 mm²
  • Rated current ≤ 800 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 41 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 229 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140936379
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare