Matching Products
Matching Products NEW
Osa number: 21 34 CAB 0042
5+PE 2,5mm² PUR black
5+PE 2,5mm² PUR black

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Copper cable (round)
Oil resistant, Flame retardant
6x 2.5 mm²
PUR (polyurethane)
Notes
Compare
Osa number: 21 34 CAB 0042
5+PE 2,5mm² PUR black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil resistant
    Flame retardant
Version
  • Number of cores 6
  • Core structure 6x 2.5 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 600 V
  • Limiting temperature
    -50 ... +80 °C unmoved
    -25 ... +80 °C moved
  • Cable diameter 10.5 mm ± 5 %
  • Minimum bending radius
    7.5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 5.000.000 & traversing distance ≤ 5 m & speed ≤ 3.3 m/s & acceleration ≤ 5 m/s²
  • Test voltage Ur.m.s. 3.3 kV
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    VDE 0472
    IEC 60332-1 Flame retardancy
    IEC 60332-2-2 Flame retardancy
  • Approvals CE
Commercial data
  • Packaging size 1
  • GTIN 5713140813830
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare