myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0096
Osa number: 21 34 CAB 0096
4x1,5mm² PUR black
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Bulk cables
Not assembled
Copper cable (round)
Notes
Compare
Osa number: 21 34 CAB 0096
4x1,5mm² PUR black
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Printing on cable
Li9Y11Y 4x1,50mm²
Version
Number of cores
4
Core structure
4x 1.5 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
6.9 ... 7.3 mm
Minimum bending radius
6x Cable diameter
Drag chain compatible
Yes
Bending cycles
≥ 2.000.000 & traversing distance ≤ 100 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
≥ 10.000.000 & traversing distance ≤ 20 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤58 Ω/km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Commercial data
Packaging size
1
Net weight
28 g/m
GTIN
5713140813519
eCl@ss
27060327 Assembled power cable
ETIM
EC002587
UNSPSC 24.0
43211600
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare