This product is not orderable anymore.  Instead please use the alternatives or successors displayed below.
mTCA Protection Block

Image is for illustration purposes only. Please refer to product description.

mTCA Protection Block

MicroTCATM Protection Block, for MicroTCATM backplanes, Thermoplastic

Part number:  16 79 000 0010 000

  • Category Accessories
  • Series AdvancedTCA®
  • Type of accessory MicroTCATM Protection Block
  • Description of the accessory for MicroTCATM backplanes
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 100
  • Net weight 0.84 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • eCl@ss 27440292 Connector component (accessories)

Topics & Trends