mTCA Power Module Connector

Image is for illustration purposes only. Please refer to product description.

mTCA Power Module Connector

Connectors, Connector, Module version, Press-in termination, Rated current: 9.3 A, Contacts: 72, + 24 power contacts, Copper alloy, Selectively gold plated, Power contacts, Selectively Pd/Ni plated, Signal contacts, Thermoplastic resin (PBT), Beige

Part number:  16 34 096 1101 000

  • Category Connectors
  • Series Power
  • Element Connector
  • Specification Module version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 72
  • Additional contacts + 24 power contacts
  • Field of application for MicroTCATM
  • Pack contents Tray packaging
  • Rated current 9.3 A
  • Insulation resistance >107 Ω
  • Contact resistance
    ≤25 mΩ Signal contacts
    ≤5 mΩ Power contacts
  • Limiting temperature -55 ... +105 °C
  • Insertion force ≤ 145 N
  • Withdrawal force ≤ 110 N
  • Mating cycles ≥ 200
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Selectively gold plated Power contacts
    Selectively Pd/Ni plated Signal contacts
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 15
  • Net weight 57.48 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector