mTCA AdvancedMC con:card+ prot.shield

Image is for illustration purposes only. Please refer to product description.

mTCA AdvancedMC con:card+ prot.shield

Connectors, Connector, With GuideSpring, With protection shield, Press-in termination, Rated current: 2.3 A, Contacts: 170, Copper alloy, Au over Pd/Ni, Liquid crystal polymer (LCP), Black

Part number:  16 11 170 5205 000

  • Category Connectors
  • Series AdvancedMC™
  • Element Connector
  • Specification
    With GuideSpring
    With protection shield
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 170
  • Termination length 2.1 mm
  • Field of application for MicroTCATM
  • Pack contents Carton
  • Contact spacing (termination side) 0.75 mm
  • Rated current 2.3 A
  • Rated voltage
    3 V
    5 V
    12 V
  • Clearance distance ≥ 0.1 mm
  • Creepage distance ≥ 0.1 mm
  • Insulation resistance >107 Ω
  • Contact resistance ≤ 25 mΩ
  • Limiting temperature -55 ... +105 °C
  • Insertion force ≤ 100 N
  • Withdrawal force ≤ 65 N
  • Mating cycles ≥ 200
  • Test voltage Ur.m.s. 0.08 kV
  • Impedance ‌100 Ω ±10 ‌
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Pd/Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 20
  • Net weight 9.8 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector

Topics & Trends