US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Operator Interfaces
Service interfaces
har
-port Service interfaces
har
-port Service interfaces
Service interfaces for commissioning and maintenance
Suitable for M22.5 wall cut-outs
Easy and quick installation using the central fastening nut
Subcategories
Audio / video
RJ45
Data transmission up to 10 Gbit/s
USB
According to USB 2.0 / USB 3.0 specification
Audio / video
RJ45
USB
Filters
Category
Select a value
Reset filter
Connectors
107
System cabling
3
Series
Select a value
Reset filter
USB
3
har
-port
107
Element
Select a value
Reset filter
Service interfaces
105
Cable assemblies
3
Charging set
2
Specification
Select a value
Reset filter
RJ45
44
USB 2.0
37
USB 3.0
23
Pre-assembled on both sides
3
Audio interface 3.5 mm
2
HDMI video interface
1
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
49
Shielded
3
Input voltage
Select a value
Reset filter
12 ... 24 V DC
2
Shock resistance
Select a value
Reset filter
Category 1B acc. to IEC 61373
6
Output voltage
Select a value
Reset filter
5 V DC ±0,25
2
Vibration resistance
Select a value
Reset filter
Category 1B acc. to IEC 61373
6
Number of contacts
Select a value
Reset filter
from
24
to
24
24
3
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
6
Rated voltage
Select a value
Reset filter
from
20 V
to
20 V
20 V
6
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
107
Colour (hood/housing)
Select a value
Reset filter
Black
42
Silver
62
White
3
Material flammability class acc. to UL 94
Select a value
Reset filter
V-2
21
Material (cable)
Select a value
Reset filter
PVC
8
Colour (cable)
Select a value
Reset filter
Black
8
Type of cable
Select a value
Reset filter
Copper cable (round)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R26
3
PROFINET
Select a value
Reset filter
Yes
44
Fixing
Select a value
Reset filter
Screwable in cover plates
107
Number of cores
Select a value
Reset filter
from
24
to
24
24
3
Approvals
Select a value
Reset filter
DNV GL
101
Cable diameter
Select a value
Reset filter
4.5 mm ± 0.2 mm
3
5.8 mm
5
Unfortunately, no results were found for your search query
110 products
(of 110)
4/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Shielding-descending
Service interfaces
har-port RJ45 Cat.6; WDF 2,5m black
Article. No: 09 45 452 1542
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 2.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,15m black
Article. No: 09 45 452 1530
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.15 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A PFT black 5,0m
Article. No: 09 45 452 1965
USB 2.0
Cable length: 5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 7,5m cable
Article. No: 09 45 452 1517
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 7.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 Mini-B; 0,5m cable
Article. No: 09 45 452 1940
USB 2.0
Cable length: 0.5 m
Connection type: Type mini B jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 4,0m cable
Article. No: 09 45 452 1916
USB 2.0
Cable length: 4 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,9m cable
Article. No: 09 45 452 1508
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.9 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 10m black
Article. No: 09 45 452 1548
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 10 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 3,5m black
Article. No: 09 45 452 1544
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 3.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,7m black
Article. No: 09 45 452 1536
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.7 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 3,5m cable
Article. No: 09 45 452 1514
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 3.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,4m black
Article. No: 09 45 452 1533
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.4 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,9m black
Article. No: 09 45 452 1538
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.9 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
Bulkhead USB Type C HIFF
Article. No: 09 45 545 1905
USB 3.0
Connection type: Type C jack - type C jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB Type C-C coupler silver
Article. No: 09 45 452 2911
USB 3.0
Connection type: Type C jack - type C jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 4,5m cable
Article. No: 09 45 452 1519
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 4.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Cable assemblies
USBC 3.2Type G.2x2 C-cable,2xIP20,1,5m
Article. No: 09 45 145 5902
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
USBC 3.2Type G.2x2 C-cable,2xIP20,1,0m
Article. No: 09 45 145 5901
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
USBC 3.2Type G.2x2 C-cable,2xIP20,0,5m
Article. No: 09 45 145 5900
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Service interfaces
hart-por USB Type C-C coupler black
Article. No: 09 45 452 2912
USB 3.0
Connection type: Type C jack - type C jack
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Shielding - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 110 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends