Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Part number: 14 31 211 5402 000
har-flexicon 3,81 FSH-21 GN
har-flexicon 3,81 FSH-21 GN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Horizontal
Screw termination
Rated current: ‌10 A
Contacts: 21
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 14 31 211 5402 000
har-flexicon 3,81 FSH-21 GN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Horizontal
Version
  • Termination method Screw termination
  • Connection type PCB to cable
  • Number of contacts 21
  • Coding Please order coding pins separately.
Technical characteristics
  • Conductor cross-section
    0.05 ... 1.5 mm² Solid
    0.05 ... 1 mm² Stranded
    0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3.81 mm
  • Rated current ‌ 10 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Stripping length 5 ... 6 mm
  • Tightening torque 0.2 ... 0.25 Nm
  • Limiting temperature -40 ... +110 °C
  • Size M2
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 1
  • GTIN 5713140209039
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare