Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Part number: 14 31 211 5102 000
har-flexicon 3,81 FPH-21 GN
har-flexicon 3,81 FPH-21 GN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Horizontal
Push-in-spring-cage termination
Rated current: ‌11 A
Contacts: 21
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 14 31 211 5102 000
har-flexicon 3,81 FPH-21 GN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Horizontal
Version
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 21
  • Coding Please order coding pins separately.
Technical characteristics
  • Conductor cross-section
    0.14 ... 1.5 mm² Solid
    0.14 ... 1.5 mm² Stranded
    0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section [AWG] AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3.81 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Stripping length 9 ... 10 mm
  • Limiting temperature -40 ... +110 °C
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • GTIN 5713140209978
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 15
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare