har-flexicon 2,54 MSH-5 T32 WH 600pcs

Image is for illustration purposes only. Please refer to product description.

har-flexicon 2,54 MSH-5 T32 WH 600pcs

Connector, Header, Horizontal, LCP, White, PCB to cable, Rated current: 6A, Contacts: 5, Copper alloy, Tin plated

Part number:  14 11 051 3010 160

  • Category Connector
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
  • Connection type PCB to cable
  • Number of contacts 5
  • Field of application for SMT reflow soldering
  • Pack contents Bulk packaging
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Rated current 6 A
  • Rated voltage 160 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +125 °C
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) LCP
  • Colour (insert) White
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85366990