Matching Products
Matching Products NEW
Combinables
4
Part number: 15 22 008 2601 000
har-flex str f 9.05mm 8p PL1 280pcs
har-flex str f 9.05mm 8p PL1 280pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Reflow soldering termination (SMT)
Contacts: 8
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 15 22 008 2601 000
har-flex str f 9.05mm 8p PL1 280pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 8
  • Pack contents 280 pieces on reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 9.05 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≈ 4 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140202030
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide for Mezzanine Applications
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare