har-flex str F 13.65mm 12p PL1 110pcs

Image is for illustration purposes only. Please refer to product description.

har-flex str F 13.65mm 12p PL1 110pcs

Connectors, Female connector, THR connection, Contacts: 12, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)

Part number:  15 23 012 2401 000

  • Category Connectors
  • Series har-flex®
  • Element Female connector
  • Description of the contact Straight
  • Termination method THR connection
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 12
  • Performance level 1
  • Pack contents 220 pieces on reel
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 13.65 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Pd/Ni Mating side
    Tin plated Termination side
  • Material flammability class acc. to UL 94 V-0
  • Packaging size 1
  • Country of origin China
  • eCl@ss 27440402 PCB connector

Topics & Trends