Matching Products
Matching Products NEW
Part number: 15 16 050 2080 041
har-flex distance adapter 36mm 50P PL1
har-flex distance adapter 36mm 50P PL1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter
Contacts: 50
Male contact, Male contact
Copper alloy
Noble metal over Ni
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Part number: 15 16 050 2080 041
har-flex distance adapter 36mm 50P PL1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Adapter
  • Description of the contact Male contact Male contact
Version
  • Connection type
    Mezzanine
    Cable to cable
  • Number of contacts 50
  • Termination length 2.5 mm
  • Pack contents
    18 pieces in a tray
    5 trays per box
Technical characteristics
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 36 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 25 N
  • Withdrawal force ≤ 25 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Wiping lenght 1.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • UL / CSA UL in preparation
Commercial data
  • Packaging size 80
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140308466
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare