har-flex Power M str 4P SMT PL1 280pcs

Image is for illustration purposes only. Please refer to product description.

har-flex Power M str 4P SMT PL1 280pcs

Connectors, Male connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 4, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP), Black

Part number:  15 52 004 2601 000

  • Category Connectors
  • Series har-flex®
  • Identification Power
  • Element Male connector
  • Description of the contact Straight
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 4
  • Performance level 1
  • Details According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user.
  • Pack contents 280 pieces on reel
  • Contact spacing (mating side) 2.54 mm
  • Stacking height 3.25 mm
  • Rated current ‌ 20 A
  • Rated voltage 180 V
  • Rated voltage acc. to IEC 60664-1
  • Rated impulse voltage 1.5 kV
  • Pollution degree 2
  • Clearance distance ≥1.74 mm
  • Creepage distance
    ≥1.74 mm PCB
    ≥1.89 mm Connector
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1.39 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
  • Coplanarity of contacts ‌ 0.1 mm
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Pd/Ni Mating side
    Tin plated Termination side
  • Material flammability class acc. to UL 94 V-0
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27460201 PCB connector (board connector)

Topics & Trends