Matching Products
Matching Products NEW
Part number: 15 39 020 0603 000
har-flex Board IDC 20p strain relief
har-flex Board IDC 20p strain relief

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 15 39 020 0603 000
har-flex Board IDC 20p strain relief
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 20
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 600
  • Net weight 0.24 g
  • Country of origin China
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare