har-bus HM coding m RAL6011 reseda green

Image is for illustration purposes only. Please refer to product description.

har-bus HM coding m RAL6011 reseda green

Coding element, for male connectors, Thermoplastic, RAL 6011 (reseda green)

Part number:  17 79 000 0014

  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory for male connectors
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 6011 (reseda green)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 100
  • Net weight 0.3 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • eCl@ss 27440203 Coding for industrial connectors

Topics & Trends