Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 17 79 000 0017
har-bus HM coding m RAL1024 ocher yellow
har-bus HM coding m RAL1024 ocher yellow

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for male connectors
Thermoplastic
RAL 1024 (ochre yellow)
Notes
Compare
Part number: 17 79 000 0017
har-bus HM coding m RAL1024 ocher yellow
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory for male connectors
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 1024 (ochre yellow)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 100
  • Net weight 2.85 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122697
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare