Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 17 79 000 0013
har-bus HM coding m RAL1021 cadm.yellow
har-bus HM coding m RAL1021 cadm.yellow

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for male connectors, for CPCI, 3.3 V
Thermoplastic
RAL 1021 (colza yellow)
Notes
Compare
Free Sample
Part number: 17 79 000 0013
har-bus HM coding m RAL1021 cadm.yellow
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory
    for male connectors
    for CPCI, 3.3 V
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 1021 (colza yellow)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.25 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122659
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare