Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 17 79 000 0022
har-bus HM coding f RAL7015 slate gray
har-bus HM coding f RAL7015 slate gray

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for female connectors
Thermoplastic
RAL 7015 (slate grey)
Notes
Compare
Part number: 17 79 000 0022
har-bus HM coding f RAL7015 slate gray
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory for female connectors
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7015 (slate grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 0.23 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122741
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare