Matching Products
Matching Products NEW
Tools
1
Part number: 17 70 000 3001
har-bus HM Shroud Type C PCB 1.6mm
har-bus HM Shroud Type C PCB 1.6mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
Type C, 11 positions
Thermoplastic
Notes
Compare
Free Sample
Part number: 17 70 000 3001
har-bus HM Shroud Type C PCB 1.6mm
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type C
    11 positions
Technical characteristics
  • PCB thickness ‌1.6 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 40
  • Net weight 2.95 g
  • Country of origin Finland
  • European customs tariff number 85366990
  • GTIN 5713140215580
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare