har-bus HM Shroud Type B22 PCB 3.2mm

Image is for illustration purposes only. Please refer to product description.

har-bus HM Shroud Type B22 PCB 3.2mm

Pin shroud, Type B, 22 positions, Thermoplastic

Part number:  17 70 000 4003

  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    22 positions
    Type B
  • PCB thickness ‌3.2 mm ±0.4 ‌
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 20
  • Net weight 4.07 g
  • Country of origin Finland
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)