har-bus HM Schirmbl. Reihe z, Typ C

Image is for illustration purposes only. Please refer to product description.

har-bus HM Schirmbl. Reihe z, Typ C

Bottom shield, for type A connectors (rows 15 – 25), CompactPCI computer telephony, Metal

Part number:  17 23 000 4102

  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Bottom shield
  • Description of the accessory
    for type A connectors (rows 15 – 25)
    CompactPCI computer telephony
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Packaging size 16
  • Net weight 2.48 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)
  • Type sheet
  • Product Declaration Certificate
  • Type sheet
  • CAD data 3D
  • MultiCad
  • Zuken E³.series (2019+)

Topics & Trends