Matching Products
Matching Products NEW
Part number: 17 33 000 4102
har-bus HM Schirmbl. Reihe z, Typ AB 19
har-bus HM Schirmbl. Reihe z, Typ AB 19

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bottom shield
for type AB19
Metal
Notes
Compare
Part number: 17 33 000 4102
har-bus HM Schirmbl. Reihe z, Typ AB 19
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Bottom shield
  • Description of the accessory for type AB19
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 16
  • Net weight 2.95 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140122130
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare