Matching Products
Matching Products NEW
Part number: 17 29 000 4102
har-bus HM Schirmbl. Reihe z, Typ 9,5
har-bus HM Schirmbl. Reihe z, Typ 9,5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bottom shield
for type Monoblock 47 connectors (rows 23 - 27), CompactPCI computer telephony
Metal
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 17 29 000 4102
har-bus HM Schirmbl. Reihe z, Typ 9,5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Bottom shield
  • Description of the accessory
    for type Monoblock 47 connectors (rows 23 - 27)
    CompactPCI computer telephony
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material (accessories) Metal
Commercial data
  • Packaging size 1
  • Net weight 2.25 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare