Matching Products
Matching Products NEW
Part number: 09 35 004 3003
Han PP Power L male insert PCB angled
Han PP Power L male insert PCB angled

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male
AIDA compliant, Angled
Solder termination
Rated current: ‌16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 35 004 3003
Han PP Power L male insert PCB angled
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Male
  • Specification
    AIDA compliant
    Angled
  • Features Intuitive locking mechanism
Version
  • Termination method Solder termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Conductor cross-section AWG 18 ... AWG 13
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length
    10 mm Conductors
    44 mm cable jacket
  • Tightening torque ‌3 Nm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-117 Variant 14 (V14)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 3.35 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140053878
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare