US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
eShop News
har
-flex
i
c
o
n
®
for Ethernet
har
-flex
i
c
o
n
®
for Ethernet
Direct and compact PCB connection of one-, two- and four-pair Ethernet in IIoT devices, for data rates of 10/100 Mbit/s and more.
Filters
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
36
Requirement set with Hazard Levels
Select a value
Reset filter
R26
36
Unfortunately, no results were found for your search query
36 products
(of 36)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
PCB terminal block
har-flexicon TSPH-1 T32 BR 1000pcs/reel
Article. No: 14 01 010 0101 170
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Brown
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 BR 750pcs/reel
Article. No: 14 02 010 0101 170
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Brown
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 T32 OR 1000pcs/reel
Article. No: 14 01 010 0101 169
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Orange
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5.00 FCV-4 Profinet
Article. No: 14 31 041 6201 201
Spring clamp termination
Contacts: 4
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: White, Blue, Yellow, Orange
PA46
Grey
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 WH 750pcs/reel
Article. No: 14 02 010 0101 160
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 T32 GN 1000pcs/reel
Article. No: 14 01 010 0101 164
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-3 T32 350pcs/reel
Article. No: 14 12 031 6050 000
Contacts: 3
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
PA66/6T
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 T32 BL 1000pcs/reel
Article. No: 14 01 010 0101 162
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Blue
Add to Wishlist
Remove from wishlist
Connector
har-flexicon FCV-8 Ethernet
Article. No: 14 31 081 6201 201
Spring clamp termination
Contacts: 8
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: White, Green, Orange, Blue, Brown
PA46
Grey
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-8 Sample
Article. No: 14 12 081 6050 333
Contacts: 8
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon FCV-8 Ethernet
Article. No: 14 31 081 6202 201
Spring clamp termination
Contacts: 8
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: Brown, Blue, Orange, Green, White
PA46
Grey
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-4 Profinet
Article. No: 14 03 041 4301 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 4
Copper alloy
Sn Mating side, Sn Termination side
PA66
White, Blue, Yellow, Orange
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-2 SPE
Article. No: 14 03 021 4301 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 2
Copper alloy
Sn Mating side, Sn Termination side
PA66
White, Blue
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 T32 WH 1000pcs/reel
Article. No: 14 01 010 0101 160
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 BL 750pcs/reel
Article. No: 14 02 010 0101 162
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Blue
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 GY 750pcs/reel
Article. No: 14 02 010 0101 165
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Grey
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 Sample
Article. No: 14 01 010 0101 333
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5.00 FCV-5 Profinet S
Article. No: 14 31 051 6201 201
Spring clamp termination
Contacts: 5
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: White, Blue, Yellow, Orange
PA46
Grey
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-5 T44 350pcs/reel
Article. No: 14 12 051 6050 000
Contacts: 5
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
PA66/6T
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 T32 GY 1000pcs/reel
Article. No: 14 01 010 0101 165
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Grey
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-8 Ethernet
Article. No: 14 03 081 4302 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 8
Copper alloy
Sn Mating side, Sn Termination side
PA66
Brown, Blue, Orange, Green, White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 OR 750pcs/reel
Article. No: 14 02 010 0101 169
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Orange
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-8 T72 350pcs/reel
Article. No: 14 12 081 6050 000
Contacts: 8
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
PA66/6T
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-2 Sample
Article. No: 14 12 021 6050 333
Contacts: 2
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-4 T44 350pcs/reel
Article. No: 14 12 041 6050 000
Contacts: 4
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
PA66/6T
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 Sample
Article. No: 14 02 010 0101 333
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TSPH-1 T32 YE 1000pcs/reel
Article. No: 14 01 010 0101 167
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Yellow
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 GN 750pcs/reel
Article. No: 14 02 010 0101 164
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon MTV-5 Sample
Article. No: 14 12 051 6050 333
Contacts: 5
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-8 Ethernet
Article. No: 14 03 081 4301 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 8
Copper alloy
Sn Mating side, Sn Termination side
PA66
White, Green, Orange, Blue, Brown
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 36 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends