US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Operator interfaces
Accessories
Contact block
Contact block
Filters
Bounce time
Select a value
Reset filter
> 10 ms
5
Short-circuit device (recommendation)
Select a value
Reset filter
SCPD 16 A, Char. C
5
Conditional short-circuit current
Select a value
Reset filter
1,000 A
7
Actuation path
Select a value
Reset filter
6 mm
5
Element
Select a value
Reset filter
Contact block
7
Specification
Select a value
Reset filter
Closer
2
LED (230 V)
1
LED (24 V)
1
Opener
2
Self-monitoring emergency stop
1
Standard
2
with a weaker return spring
2
Unfortunately, no results were found for your search query
7 products
(of 7)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Specification-descending
Contact block
Contact Block SM 1NC (+1NO)
Article. No: 09 45 453 0300
Self-monitoring emergency stop
Screw termination
Red, Brown
Add to Wishlist
Remove from wishlist
Contact block
Contact Block 1NO
Article. No: 09 45 453 0201
Closer, with a weaker return spring
Screw termination
Green
Add to Wishlist
Remove from wishlist
Contact block
Contact Block 1NO
Article. No: 09 45 453 0200
Closer, Standard
Screw termination
Green
Add to Wishlist
Remove from wishlist
Contact block
Contact Block LED 24V Module
Article. No: 09 45 453 0400
LED (24 V)
Screw termination
White
Add to Wishlist
Remove from wishlist
Contact block
Contact Block 1NC
Article. No: 09 45 453 0100
Opener, Standard
Screw termination
Red
Add to Wishlist
Remove from wishlist
Contact block
Contact Block 1NC
Article. No: 09 45 453 0101
Opener, with a weaker return spring
Screw termination
Red
Add to Wishlist
Remove from wishlist
Contact block
Contact Block LED 230V Module
Article. No: 09 45 453 0401
LED (230 V)
Screw termination
White
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 7 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends