Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
eShop News
System cables HARTING ix Industrial
®
System cables HARTING ix Industrial
®
Filters
Connector 1
Select a value
Reset filter
HARTING ix Industrial
®
PushPull IP20
64
IDC termination
64
Overmoulded
64
Type A
48
Type B
16
Connector 2
Select a value
Reset filter
HARTING DualBoot RJ45
24
HARTING ix Industrial
®
PushPull IP20
40
IDC termination
40
Overmoulded
40
Type A
24
Type B
16
Core structure
Select a value
Reset filter
4x 2x AWG 26/7
48
5x 2x AWG 26
16
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
2 m
3 m
5 m
7.5 m
10 m
to
0.3 m
0.5 m
1 m
2 m
3 m
5 m
7.5 m
10 m
0.3 m
8
0.5 m
8
1 m
8
2 m
8
3 m
8
5 m
8
7.5 m
8
10 m
8
Unfortunately, no results were found for your search query
64 products
(of 64)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connector 1-descending
Connector 2-descending
Core structure-descending
Cable length-descending
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PUR 7.5m
Article. No: 33 48 314 7804 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PUR 10m
Article. No: 33 48 314 7804 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 0.3m
Article. No: 33 48 314 7805 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 0.5m
Article. No: 33 48 314 7805 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 1.0m
Article. No: 33 48 314 7805 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 2.0m
Article. No: 33 48 314 7805 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 3.0m
Article. No: 33 48 314 7805 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 5.0m
Article. No: 33 48 314 7805 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 7.5m
Article. No: 33 48 314 7805 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A PVC 10m
Article. No: 33 48 314 7805 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 0.3m
Article. No: 33 48 314 7819 003
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 0.5m
Article. No: 33 48 314 7819 005
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 1.0m
Article. No: 33 48 314 7819 010
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 3.0m
Article. No: 33 48 314 7819 030
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 2.0m
Article. No: 33 48 314 7819 020
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 5.0m
Article. No: 33 48 314 7819 050
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 7.5m
Article. No: 33 48 314 7819 075
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type A OM - DB RJ45 Cat.6A Rail 10m
Article. No: 33 48 314 7819 100
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 0.3m
Article. No: 33 48 323 2A32 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 0.5m
Article. No: 33 48 323 2A32 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 1.0m
Article. No: 33 48 323 2A32 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 2.0m
Article. No: 33 48 323 2A32 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 3.0m
Article. No: 33 48 323 2A32 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 5.0m
Article. No: 33 48 323 2A32 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 7.5m
Article. No: 33 48 323 2A32 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 5x2xAWG26 PVC 10m
Article. No: 33 48 323 2A32 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 10xAWG26 PUR 0.3m
Article. No: 33 48 323 2A21 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 10xAWG26 PUR 0.5m
Article. No: 33 48 323 2A21 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 10xAWG26 PUR 1.0m
Article. No: 33 48 323 2A21 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B OM 10xAWG26 PUR 2.0m
Article. No: 33 48 323 2A21 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connector 1 - descending
Connector 2 - descending
Core structure - descending
Cable length - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 64 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends